IESNA:LM-63-2002
[TEST]P1056508
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-H1090D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1665
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1027.3 1021.2 1015.1 1008 997.8 982.5 966.3 946.9 924.5 900.1
874.6 846.1 815.6 784 752.4 718.8 684.2 648.6 612.9 576.3
538.6 500.9 462.3 423.6 383.9 345.2 304.4 264.7 223 184.3
146.6 110 75.3 44.8 17.3 1 0
1027.3 1029.4 1023.3 1012.1 996.8 977.5 954 927.6 898 866.5
831.9 796.2 758.5 720.9 680.1 639.4 597.7 554.9 512.1 468.4
425.6 381.8 339.1 295.3 253.5 208.7 168 129.3 93.7 60.1
31.6 13.2 6.1 2 0 0 0
1027.3 1022.3 1012.1 992.7 968.3 939.8 907.2 871.6 831.9 790.1
745.3 700.5 652.7 604.8 554.9 506 456.1 406.3 359.4 310.5
263.7 215.9 172.1 131.3 92.7 58 28.5 12.2 8.1 5.1
2 1 1 1 0 0 0
1027.3 1021.2 1006 982.5 951 915.3 875.6 830.8 782 731.1
678.1 624.1 569.2 514.2 458.2 405.2 350.3 298.3 248.4 199.6
155.8 113 75.3 41.7 14.3 11.2 8.1 5.1 3.1 2
1 1 1 1 0 0 0
1027.3 1023.3 1011.1 984.6 947.9 910.3 868.5 820.7 766.7 710.7
655.7 596.7 541.7 480.6 423.6 367.6 313.6 260.7 209.7 166
123.2 83.5 48.9 18.3 12.2 9.2 6.1 3.1 2 1
1 1 0 0 0 0 0
